Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 213TC 2
Part #:0250-75722
Catalog #:SSHERA55ES 43.97 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series Code: | HERA55 |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Output RPM: | 39.8 | Style: | ES |
| Reduction: | Double | Input Diameter (in): | 1.376 in |
| Ratio: | 43.97:1 | Output Diameter (in): | 2.000 in |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Input HP: | 3.16 | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 3.16 |
| Input Style: | C-Face Quill | Certifications: | IP69K, USDA Accepted Equipment |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |

