Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 213TC 2
Part #:0250-75723
Catalog #:SSHERA55ES 53.03 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 1.376 in |
| Input HP: | 2.62 | Reduction: | Double |
| Output RPM: | 33 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Mounting Type: | ES | Motor Frame Size: | 210TC |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Ratio: | 53.03:1 | Input HP @ 1750 RPM: | 2.62 |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 50:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

