Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 213TC 2.188
Part #:0250-75726
Catalog #:SSHERA55ES 10.77 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Ratio: | 10.77:1 |
| Input HP @ 1750 RPM: | 12.89 | Input HP: | 12.89 |
| Product Line: | HERA | Output RPM: | 162.5 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Reduction: | Double | Mounting Type: | ES |
| Motor Frame Size: | 210TC | Style: | ES |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.376 in |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

