Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 213TC 2.188
Part #:0250-75727
Catalog #:SSHERA55ES 15.05 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 116.3 | Motor Frame Size: | 210TC |
| Input HP: | 9.22 | Output Diameter (in): | 2.188 in |
| Housing Length (in): | 10.52 in | Style: | ES |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Mounting Type: | ES | Product Line: | HERA |
| Reduction: | Double | Input HP @ 1750 RPM: | 9.22 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.376 in |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |

