Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 213TC 2.188
Part #:0250-75730
Catalog #:SSHERA55ES 30.14 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Product Line: | HERA |
| Reduction: | Double | Ratio: | 30.14:1 |
| Service Factor: | 1 | Input HP: | 4.61 |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Quill |
| Mounting Type: | ES | Input HP @ 1750 RPM: | 4.61 |
| Input Diameter (in): | 1.376 in | Output Diameter (in): | 2.188 in |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 210TC |
| Style: | ES | Output RPM: | 58.1 |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 30:1 | Center Distance (in): | 3.675 in |

