Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 213TC 2.188
Part #:0250-75731
Catalog #:SSHERA55ES 43.97 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Output Diameter (in): | 2.188 in | Ratio: | 43.97:1 |
| Output RPM: | 39.8 | Input Diameter (in): | 1.376 in |
| Reduction: | Double | Motor Frame Size: | 210TC |
| Style: | ES | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Input HP @ 1750 RPM: | 3.16 |
| Housing Height (in): | 9.61 in | Mounting Type: | ES |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Input HP: | 3.16 | Product Type: | RIGHT ANGLE |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 40:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |

