Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 213TC 2.188
Part #:0250-75733
Catalog #:SSHERA55ES 58.92 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 2.36 |
| Series Code: | HERA55 | Input Style: | C-Face Quill |
| Length Through Bore (in): | 8 in | Motor Frame Size: | 210TC |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Style: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Ratio: | 58.92:1 |
| Input HP: | 2.36 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Output RPM: | 29.7 | Reduction: | Double |
| Input Diameter (in): | 1.376 in | Mounting Type: | ES |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

