Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 254TC 1.188
Part #:0250-75739
Catalog #:SSHERA55ES 30.14 254TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.626 in | Product Line: | HERA |
| Series Code: | HERA55 | Reduction: | Double |
| Output RPM: | 58.1 | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input HP: | 4.61 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Ratio: | 30.14:1 | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |

