Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 254TC 1.188
Part #:0250-75741
Catalog #:SSHERA55ES 53.03 254TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.626 in |
| Series Code: | HERA55 | Mounting Type: | ES |
| Input HP @ 1750 RPM: | 2.62 | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Input HP: | 2.62 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | ES |
| Output RPM: | 33 | Motor Frame Size: | 250TC |
| Ratio: | 53.03:1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 50:1 |

