Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 254TC 1.25
Part #:0250-75746
Catalog #:SSHERA55ES 21.15 254TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Housing Width (in): | 8 in |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Input HP: | 6.56 | Input Style: | C-Face Quill |
| Ratio: | 21.15:1 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 1.626 in | Length Through Bore (in): | 8 in |
| Service Factor: | 1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 6.56 | Series Code: | HERA55 |
| Style: | ES | Housing Length (in): | 10.52 in |
| Motor Frame Size: | 250TC | Output RPM: | 82.7 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |

