Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 254TC 1.25
Part #:0250-75748
Catalog #:SSHERA55ES 30.14 254TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Series Code: | HERA55 |
| Motor Frame Size: | 250TC | Product Line: | HERA |
| Ratio: | 30.14:1 | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Style: | ES | Output RPM: | 58.1 |
| Length Through Bore (in): | 8 in | Input HP: | 4.61 |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.250 in |
| Reduction: | Double | Input Diameter (in): | 1.626 in |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

