Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 254TC 1.25
Part #:0250-75750
Catalog #:SSHERA55ES 53.03 254TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 250TC |
| Input HP: | 2.62 | Input Diameter (in): | 1.626 in |
| Ratio: | 53.03:1 | Product Line: | HERA |
| Input Style: | C-Face Quill | Output RPM: | 33 |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 2.62 | Reduction: | Double |
| Service Factor: | 1 | Style: | ES |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 50:1 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

