Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 254TC 1.25
Part #:0250-75751
Catalog #:SSHERA55ES 58.92 254TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Ratio: | 58.92:1 |
| Input HP: | 2.36 | Product Line: | HERA |
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Motor Frame Size: | 250TC |
| Style: | ES | Output RPM: | 29.7 |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 2.36 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.626 in |
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Mounting Type: | ES |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |

