Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 254TC 1.375
Part #:0250-75753
Catalog #:SSHERA55ES 10.77 254TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.375 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Mounting Type: | ES |
| Reduction: | Double | Style: | ES |
| Input Diameter (in): | 1.626 in | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 12.89 | Housing Width (in): | 8 in |
| Product Line: | HERA | Ratio: | 10.77:1 |
| Input HP: | 12.89 | Output RPM: | 162.5 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 10:1 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961806284 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

