Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 254TC 1.375
Part #:0250-75754
Catalog #:SSHERA55ES 15.05 254TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Output RPM: | 116.3 |
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 250TC |
| Mounting Type: | ES | Service Factor: | 1 |
| Output Diameter (in): | 1.375 in | Input HP @ 1750 RPM: | 9.22 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP: | 9.22 | Series Code: | HERA55 |
| Style: | ES | Reduction: | Double |
| Input Diameter (in): | 1.626 in | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961806291 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

