Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 254TC 1.375
Part #:0250-75759
Catalog #:SSHERA55ES 53.03 254TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 2.62 | Product Line: | HERA |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Ratio: | 53.03:1 | Output Diameter (in): | 1.375 in |
| Input HP: | 2.62 | Housing Length (in): | 10.52 in |
| Output RPM: | 33 | Input Diameter (in): | 1.626 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Mounting Type: | ES |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 50:1 |
General Specifications
| UPC: | 662961806345 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

