Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 254TC 1.438
Part #:0250-75761
Catalog #:SSHERA55ES 7.94 254TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.94:1 | Input HP @ 1750 RPM: | 13 |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Input HP: | 13 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.438 in | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Mounting Type: | ES |
| Output RPM: | 220.4 | Product Line: | HERA |
| Input Diameter (in): | 1.626 in | Series Code: | HERA55 |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Style: | ES | Reduction: | Double |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961806369 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

