Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 254TC 1.438
Part #:0250-75762
Catalog #:SSHERA55ES 10.77 254TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 1.438 in | Product Line: | HERA |
| Service Factor: | 1 | Output RPM: | 162.5 |
| Input HP @ 1750 RPM: | 12.89 | Mounting Type: | ES |
| Input HP: | 12.89 | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 250TC |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 1.626 in | Style: | ES |
| Series Code: | HERA55 | Ratio: | 10.77:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961806376 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

