Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 254TC 1.438
Part #:0250-75763
Catalog #:SSHERA55ES 15.05 254TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.22 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input Diameter (in): | 1.626 in |
| Output RPM: | 116.3 | Ratio: | 15.05:1 |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.438 in |
| Housing Height (in): | 9.61 in | Input HP: | 9.22 |
| Style: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Mounting Type: | ES |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961806383 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

