Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25.00 254TC 1.438
Part #:0250-75765
Catalog #:SSHERA55ES 25.00 254TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Ratio: | 25.00:1 |
| Input HP: | 5.6 | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Output Diameter (in): | 1.438 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 1.626 in | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 5.6 | Style: | ES |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Mounting Type: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 25:1 |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961806406 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

