Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 254TC 1.438
Part #:0250-75766
Catalog #:SSHERA55ES 30.14 254TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Product Type: | RIGHT ANGLE |
| Mounting Type: | ES | Input Diameter (in): | 1.626 in |
| Product Line: | HERA | Ratio: | 30.14:1 |
| Motor Frame Size: | 250TC | Series Code: | HERA55 |
| Output RPM: | 58.1 | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 4.61 |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Quill |
| Input HP: | 4.61 | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662961806413 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

