Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 254TC 1.438
Part #:0250-75769
Catalog #:SSHERA55ES 58.92 254TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 2.36 |
| Motor Frame Size: | 250TC | Ratio: | 58.92:1 |
| Style: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Output RPM: | 29.7 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.626 in | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Series Code: | HERA55 | Input HP: | 2.36 |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 60:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961806444 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

