Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 254TC 1.500
Part #:0250-75770
Catalog #:SSHERA55ES 7.94 254TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Output RPM: | 220.4 |
| Style: | ES | Input HP: | 13 |
| Mounting Type: | ES | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 250TC | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 13 | Input Diameter (in): | 1.626 in |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Ratio: | 7.94:1 | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961806451 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

