Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 254TC 1.500
Part #:0250-75771
Catalog #:SSHERA55ES 10.77 254TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1.626 in |
| Mounting Type: | ES | Input HP @ 1750 RPM: | 12.89 |
| Product Line: | HERA | Housing Width (in): | 8 in |
| Ratio: | 10.77:1 | Input HP: | 12.89 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 250TC | Series Code: | HERA55 |
| Service Factor: | 1 | Output RPM: | 162.5 |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961806468 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

