Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 254TC 1.500
Part #:0250-75772
Catalog #:SSHERA55ES 15.05 254TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 9.22 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.500 in | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Housing Height (in): | 9.61 in |
| Output RPM: | 116.3 | Input Style: | C-Face Quill |
| Style: | ES | Reduction: | Double |
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Motor Frame Size: | 250TC |
| Ratio: | 15.05:1 | Input Diameter (in): | 1.626 in |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 9.22 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961806475 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

