Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 254TC 1.500
Part #:0250-75773
Catalog #:SSHERA55ES 21.15 254TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 6.56 |
| Housing Height (in): | 9.61 in | Input Diameter (in): | 1.626 in |
| Product Type: | RIGHT ANGLE | Ratio: | 21.15:1 |
| Service Factor: | 1 | Series Code: | HERA55 |
| Input HP: | 6.56 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.500 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 82.7 | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Mounting Type: | ES | Motor Frame Size: | 250TC |
| Style: | ES | Length Through Bore (in): | 8 in |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961806482 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

