Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 254TC 1.500
Part #:0250-75776
Catalog #:SSHERA55ES 43.97 254TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.626 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.16 | Ratio: | 43.97:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output RPM: | 39.8 |
| Style: | ES | Length Through Bore (in): | 8 in |
| Input HP: | 3.16 | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Mounting Type: | ES |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 250TC |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 40:1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961806512 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

