Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 254TC 1.500
Part #:0250-75777
Catalog #:SSHERA55ES 53.03 254TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 53.03:1 | Output RPM: | 33 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Style: | ES | Housing Width (in): | 8 in |
| Length Through Bore (in): | 8 in | Mounting Type: | ES |
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 1.626 in |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Reduction: | Double | Input HP @ 1750 RPM: | 2.62 |
| Output Diameter (in): | 1.500 in | Input HP: | 2.62 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 50:1 |
General Specifications
| UPC: | 662961806529 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

