Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 254TC 1.625
Part #:0250-75779
Catalog #:SSHERA55ES 7.94 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Style: | ES |
| Series Code: | HERA55 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.626 in |
| Input HP @ 1750 RPM: | 13 | Housing Height (in): | 9.61 in |
| Output RPM: | 220.4 | Ratio: | 7.94:1 |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 250TC | Reduction: | Double |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.625 in |
| Housing Length (in): | 10.52 in | Input HP: | 13 |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

