Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 254TC 1.625
Part #:0250-75780
Catalog #:SSHERA55ES 10.77 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 12.89 |
| Output RPM: | 162.5 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Housing Width (in): | 8 in |
| Product Line: | HERA | Input HP: | 12.89 |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.626 in |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Reduction: | Double |
| Style: | ES | Mounting Type: | ES |
| Ratio: | 10.77:1 | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |

