Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 254TC 1.625
Part #:0250-75784
Catalog #:SSHERA55ES 30.14 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 250TC | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.626 in |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 4.61 |
| Mounting Type: | ES | Output RPM: | 58.1 |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Style: | ES |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Reduction: | Double | Ratio: | 30.14:1 |
| Output Diameter (in): | 1.625 in | Housing Length (in): | 10.52 in |
| Input HP: | 4.61 | Housing Width (in): | 8 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |

