Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 254TC 1.625
Part #:0250-75785
Catalog #:SSHERA55ES 43.97 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Motor Frame Size: | 250TC | Housing Width (in): | 8 in |
| Input HP: | 3.16 | Housing Height (in): | 9.61 in |
| Product Line: | HERA | Output Diameter (in): | 1.625 in |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 3.16 |
| Output RPM: | 39.8 | Input Style: | C-Face Quill |
| Ratio: | 43.97:1 | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Style: | ES |
| Input Diameter (in): | 1.626 in | Service Factor: | 1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

