Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 254TC 1.625
Part #:0250-75786
Catalog #:SSHERA55ES 53.03 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Mounting Type: | ES | Product Line: | HERA |
| Output RPM: | 33 | Input HP: | 2.62 |
| Housing Length (in): | 10.52 in | Ratio: | 53.03:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | ES |
| Reduction: | Double | Motor Frame Size: | 250TC |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.626 in |
| Input HP @ 1750 RPM: | 2.62 | Output Diameter (in): | 1.625 in |
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 50:1 | Output Torque Rating (in-lb): | 4500 in/lbs |

