Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 254TC 1.625
Part #:0250-75787
Catalog #:SSHERA55ES 58.92 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | HERA |
| Mounting Type: | ES | Output RPM: | 29.7 |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.626 in |
| Input HP: | 2.36 | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Reduction: | Double |
| Input HP @ 1750 RPM: | 2.36 | Housing Length (in): | 10.52 in |
| Ratio: | 58.92:1 | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Style: | ES |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.625 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |

