Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 254TC 1.688
Part #:0250-75788
Catalog #:SSHERA55ES 7.94 254TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 220.4 | Output Diameter (in): | 1.688 in |
| Reduction: | Double | Style: | ES |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.626 in |
| Ratio: | 7.94:1 | Service Factor: | 1 |
| Product Line: | HERA | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 13 | Mounting Type: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input HP: | 13 |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |

