Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 254TC 1.688
Part #:0250-75789
Catalog #:SSHERA55ES 10.77 254TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 12.89 |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Length Through Bore (in): | 8 in | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 250TC |
| Reduction: | Double | Style: | ES |
| Input HP: | 12.89 | Input Diameter (in): | 1.626 in |
| Ratio: | 10.77:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 162.5 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Housing Length (in): | 10.52 in |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |

