Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 254TC 1.688
Part #:0250-75791
Catalog #:SSHERA55ES 21.15 254TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Reduction: | Double |
| Motor Frame Size: | 250TC | Housing Width (in): | 8 in |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 6.56 | Series Code: | HERA55 |
| Ratio: | 21.15:1 | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Product Line: | HERA | Mounting Type: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 1.626 in | Input HP: | 6.56 |
| Output RPM: | 82.7 | Style: | ES |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 20:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |

