Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 254TC 1.688
Part #:0250-75796
Catalog #:SSHERA55ES 58.92 254TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Input HP: | 2.36 | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 1.626 in | Product Line: | HERA |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Ratio: | 58.92:1 | Housing Width (in): | 8 in |
| Reduction: | Double | Input HP @ 1750 RPM: | 2.36 |
| Output RPM: | 29.7 | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Mounting Type: | ES |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.688 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

