Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 254TC 1.75
Part #:0250-75802
Catalog #:SSHERA55ES 30.14 254TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Quill | Style: | ES |
| Product Line: | HERA | Series Code: | HERA55 |
| Input HP: | 4.61 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.626 in | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 250TC | Mounting Type: | ES |
| Output RPM: | 58.1 | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 4.61 |
| Output Diameter (in): | 1.750 in | Ratio: | 30.14:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |

