Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 254TC 1.75
Part #:0250-75805
Catalog #:SSHERA55ES 58.92 254TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Output RPM: | 29.7 |
| Series Code: | HERA55 | Input Diameter (in): | 1.626 in |
| Style: | ES | Product Line: | HERA |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 1.750 in |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Ratio: | 58.92:1 | Motor Frame Size: | 250TC |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Input HP: | 2.36 |
| Input HP @ 1750 RPM: | 2.36 | Mounting Type: | ES |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |

