Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 254TC 1.875
Part #:0250-75806
Catalog #:SSHERA55ES 7.94 254TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.875 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Output RPM: | 220.4 | Input Style: | C-Face Quill |
| Reduction: | Double | Series Code: | HERA55 |
| Input Diameter (in): | 1.626 in | Input HP: | 13 |
| Mounting Type: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | ES | Motor Frame Size: | 250TC |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Ratio: | 7.94:1 | Input HP @ 1750 RPM: | 13 |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Nominal Ratio: | 7.5:1 |

