Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 254TC 1.875
Part #:0250-75808
Catalog #:SSHERA55ES 15.05 254TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Style: | ES | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Input Style: | C-Face Quill | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 250TC | Reduction: | Double |
| Series Code: | HERA55 | Mounting Type: | ES |
| Input HP: | 9.22 | Ratio: | 15.05:1 |
| Input HP @ 1750 RPM: | 9.22 | Output RPM: | 116.3 |
| Product Line: | HERA | Output Diameter (in): | 1.875 in |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.626 in |
| Nominal Ratio: | 15:1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |

