Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 254TC 1.875
Part #:0250-75810
Catalog #:SSHERA55ES 25 254TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP @ 1750 RPM: | 5.6 |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 1.626 in |
| Input Style: | C-Face Quill | Series Code: | HERA55 |
| Mounting Type: | ES | Output RPM: | 70 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Style: | ES | Housing Length (in): | 10.52 in |
| Ratio: | 25.00:1 | Housing Width (in): | 8 in |
| Input HP: | 5.6 | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.875 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 25:1 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

