Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 254TC 1.875
Part #:0250-75814
Catalog #:SSHERA55ES 58.92 254TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.626 in | Housing Width (in): | 8 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.36 |
| Housing Height (in): | 9.61 in | Mounting Type: | ES |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 250TC | Output RPM: | 29.7 |
| Input HP: | 2.36 | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | ES | Ratio: | 58.92:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |

