Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 254TC 2
Part #:0250-75827
Catalog #:SSHERA55ES 21.15 254TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.626 in |
| Motor Frame Size: | 250TC | Product Line: | HERA |
| Ratio: | 21.15:1 | Input HP: | 6.56 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.56 | Mounting Type: | ES |
| Output RPM: | 82.7 | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Reduction: | Double | Input Style: | C-Face Quill |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |

