Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 254TC 2
Part #:0250-75830
Catalog #:SSHERA55ES 43.97 254TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 250TC | Input HP: | 3.16 |
| Ratio: | 43.97:1 | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 2.000 in | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.16 |
| Input Diameter (in): | 1.626 in | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Housing Width (in): | 8 in | Reduction: | Double |
| Mounting Type: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 39.8 | Service Factor: | 1 |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

