Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 254TC 2
Part #:0250-75832
Catalog #:SSHERA55ES 58.92 254TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Motor Frame Size: | 250TC |
| Mounting Type: | ES | Ratio: | 58.92:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.36 | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Output RPM: | 29.7 | Output Diameter (in): | 2.000 in |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Input HP: | 2.36 | Input Diameter (in): | 1.626 in |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |

