Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 254TC 2.188
Part #:0250-75837
Catalog #:SSHERA55ES 25 254TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 5.6 |
| Input Style: | C-Face Quill | Input HP: | 5.6 |
| Output RPM: | 70 | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Reduction: | Double | Housing Width (in): | 8 in |
| Ratio: | 25.00:1 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.626 in | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | ES |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Mounting Type: | ES | Output Diameter (in): | 2.188 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 25:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |

