Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 254TC 2.188
Part #:0250-75838
Catalog #:SSHERA55ES 30.14 254TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Reduction: | Double | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 58.1 | Housing Width (in): | 8 in |
| Service Factor: | 1 | Input HP: | 4.61 |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 250TC |
| Housing Length (in): | 10.52 in | Ratio: | 30.14:1 |
| Input HP @ 1750 RPM: | 4.61 | Input Diameter (in): | 1.626 in |
| Product Line: | HERA | Style: | ES |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 30:1 | Center Distance (in): | 3.675 in |

