Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 254TC 2.188
Part #:0250-75840
Catalog #:SSHERA55ES 53.03 254TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Input HP: | 2.62 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.62 | Output RPM: | 33 |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Style: | ES |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.626 in |
| Mounting Type: | ES | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Reduction: | Double | Ratio: | 53.03:1 |
| Series Code: | HERA55 | Motor Frame Size: | 250TC |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 50:1 | Housing Material: | Stainless Steel |

